Menu
Cart 0
30 Amp, 125/250 Volt, Commercial Grade Locking Cord Plug, 3-Pole 4-Wire, Red, 5-Pack, 71420-LP

30 Amp, 125/250 Volt, Commercial Grade Locking Cord Plug, 3-Pole 4-Wire, Red, 5-Pack, 71420-LP

SKU:
  • $22.62
  • Save $46.98


30 Amp, 125/250 Volt, Commercial Grade Locking Cord Plug, 3-Pole 4-Wire, Red, 5-Pack

Commercial Specification Grade. All nylon construction, high-strength brass alloy blades and connectors. Unitite single-screw wiring mechanism tightens all 3 wiring terminals at once for quick assembly. Clamptite cord grip automatically adjusts to prevent strain on wiring terminals without damaging cord jacket or conductors. 2 nested self-tapping screws ease joining of shells. Rubber gasket seals off rear shell from dirt and particles. Convenient cord diameter and lead stripping gauges molded inside shell. Accepts round cord AWG No. 14-3 through 10-3. Ratings visible on face. Neoprene dust cover. UL (Underwriter's Laboratories) listed. No. 022-70515-0LP: Amperage: 15A, Voltage: 125V, Number Of Wires: 3-Wire, Number Of Poles: 2-Pole, Grade: Commercial, Grounding: Yes, NEMA Configuration: L5-15P

 

All clearance sales are considered final. There are no returns or exchanges. While supplies last.

For California residents, click here for Proposition 65 Warning.

We Also Recommend