Menu
Cart 0
30 Amp, 125/250Volt, NEMA 14-30R, Panel Mounting Receptacle, Industrial Grade, Grounding, Strap, Black, 278-PM - Leviton

30-Amp, 125/250Volt, NEMA 14-30R, Panel Mounting Receptacle, Industrial Grade, Grounding, Strap, Black, 278-PM

SKU:
  • $36.99


Built of durable thermoplastic, Leviton Power Receptacles - come equipped with heavy-gauge, double-wire copper alloy contacts. To ensure correct and speedy wiring, terminals have ID markings.

30 Amp, 125/250 Volt, NEMA 14-30R, 3P, 4W, Panel Mounting Receptacle, Straight Blade, Industrial Grade, Grounding, Side Wired, Strap, Black.

  • Fits all wallplates with 2.15" diameter center hole
  • Terminals marked for easy identification and fast wiring
  • All mounting hardware included
  • Easy-to-wire terminals accept up to No. 4 AWG conductors
  • 10 Year Limited Warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend