Menu
Cart 0
4 Channel, 600 Watt/Channel, Dimmer Pack, Micro-Plex, 240V, N4600-9 - Leviton

4 Channel, 600 Watt/Channel, Dimmer Pack, Micro-Plex, 240V, N4600-9

SKU:
  • $389.50


NSI Digital Dimming packs combine portability with rugged construction for a variety of applications. ND series dimmers may be assigned by channel to receive specific set of channels. The ND4600 has 4 programmable channels, 2 outputs per channel. Plug in single, or ganged lights, up to 600 watts per channel, 2400 watts total. Its circuit breaker is external, on the front panel. This Dimmer Pack translates signals from controllers in order to set stage lighting lamps to the desired intensities. This easy-to-set-up system can be connected using standard microphone cables or audio snakes, and the 128 control channels are user addressable, making it convenient to operate. 4 Channel, 600 Watt/Channel, Dimmer Pack, Micro-Plex Analog Is Standard, 240V. 4 Channel Programmable Satellite Dimmer System Power On LED Indicator and Control Signal Status Indicator LEDs NSI Micro-Plex Input and Through Ports Toroidal filtering reduces audio interference and extends lamp life 600 Watts per Channel - 2400 Watts Maximum Power - 60 Micro-Second Rise Time

For California residents, click here for Proposition 65 Warning.

We Also Recommend