Menu
Cart 0

40 Amp 2-Pole Plug-on GFCI Branch Circuit Breaker, 120/240 VAC, LB240-GF

SKU:
  • $178.25


Leviton Circuit Breakers provide overload and short-circuit protection and feature an all plug-on design. All hot and neutral wires terminate at custom lugs in the panel, not at the circuit breaker, so the entire panel can be wired at rough-in without circuit breakers installed. Branch circuit breakers can be easily plugged-on at final installation. They also feature color indicators in the handle to easily see operational status at-a-glance and line-side wiring ensures LEDs remain illuminated even when in tripped state so user can identify the type of fault.

*GFCI protection exceeds UL requirements for circuit breakers providing more complete shock protection. The circuit breaker will not reset if ground fault protection is compromised.

*An all plug-on design - no wiring to the circuit breaker (applications up to 60A when using copper wire or 50A when using aluminum wire)

*More precise trips based on current, even in extreme temperatures: -40ºC to 85ºC, without re-rating

*Line-side powered LEDs will display GFCI trip condition when circuit breaker has tripped

*Color indicators in the handle to easily see operational status at-a-glance. White color and rocker style handle with lower actuation force required for switching brings a familiar look and feel for a more comfortable user experience

For California residents, click here for Proposition 65 Warning.

We Also Recommend