{"product_id":"5-1a-usb-type-a-type-c-wall-outlet-charger-with-15a-tamper-resistant-outlet-t5633-e","title":"5.1A USB Type A\/Type-C Wall Outlet Charger with 15A Tamper-Resistant Outlet, T5633-E","description":"\u003cp\u003e15 Amp, 125 Volt, Decora Tamper-Resistant Outlet. NEMA 5-15R, 25+W (5.1 Amp), Type A and Type-C USB In Wall Charger, Grounding, Side Wired \u0026amp; Back Wired - Black\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eSMART – Built-in smart chip recognizes the individual device’s charging requirements to optimize the charge (Does not provide Power Delivery. See Leviton T5635)\u003c\/li\u003e\n\u003cli\u003ePOWERFUL - Two high-powered charging ports deliver a combined total of 5.1A charging current and 25+ watts of power\u003c\/li\u003e\n\u003cli\u003eCONVENIENT – No more searching for charging adapters! Upgrade so you can charge electronics leaving the outlets free for additional power needs\u003c\/li\u003e\n\u003cli\u003eTHE FUTURE OF CHARGING – USB Type-C provides faster charging and is emerging as the standard port on many phones, tablets and laptops\u003c\/li\u003e\n\u003cli\u003eENHANCED SAFETY – Built-in overcurrent protection helps protect electronics from receiving too much power, which can damage the device\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":47263360155878,"sku":"T5633-105-00E","price":37.62,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/T5633-E_a_ebebc845-8b03-4402-ae4e-51785a366675.jpg?v=1768248178","url":"https:\/\/store.leviton.com\/products\/5-1a-usb-type-a-type-c-wall-outlet-charger-with-15a-tamper-resistant-outlet-t5633-e","provider":"Leviton","version":"1.0","type":"link"}