Menu
Cart 0
5-Gang, 4-Toggle, 1-Duplex Device, Combination Wall Plate, Painted Metal, Device Mount, P48 - Leviton - 1

5-Gang, 4-Toggle, 1-Duplex Device, Combination Wall Plate, Painted Metal, Device Mount, P48

SKU:
  • $60.96


Leviton Combination Wallplates come in a variety of configurations and gangs, and are available in a broad selection of materials including, aluminum, brass, stainless steel and plastic, and in an assortment of colors.

5-Gang, 4-Toggle, 1-Duplex Device, Combination Wallplate, Painted Metal, Device Mount

  • Standard Size 4.5" H x 10.00" W
  • Easy to Clean, Smooth Finish
  • Non-Combustible
  • Conforms to NEMA and ANSI Standards
  • UL Listed and CSA Certified
For California residents, click here for Proposition 65 Warning.

We Also Recommend