Menu
Cart 0
50 Amp, Panel Mounting Receptacle, Straight Blade, 125/250 Volt, NEMA 14-50R, 3P, 4W, Panel Mounting Receptacle, Straight Blade, Industrial Grade, 279-PM - Leviton

50-Amp, Panel Mounting Receptacle, Straight Blade, 125/250-Volt, NEMA 14-50R, 3P, 4W, Panel Mounting Receptacle, Straight Blade, Industrial Grade, 279-PM

SKU:
  • $45.40


Built of durable thermoplastic, Leviton Power Receptacles - come equipped with heavy-gauge, double-wire copper alloy contacts. To ensure correct and speedy wiring, terminals have ID markings.

50 Amp, 125/250 Volt, NEMA 14-50R, 3P, 4W, Panel Mounting Receptacle, Straight Blade, Industrial Grade, Grounding, Side Wired, Strap, Black.

  • Fits all wallplates with 2.15" diameter center hole
  • Terminals marked for easy identification and fast wiring
  • All mounting hardware included
  • Easy-to-wire terminals accept up to No. 4 AWG conductors
  • 10 Year Limited Warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend