{"product_id":"50a-2-pole-gfci-hydraulic-magnetic-branch-circuit-breaker-lb250-g-1","title":"50A 2-Pole GFCI Hydraulic Magnetic Branch Circuit Breaker, LB250-G","description":"\u003cp\u003e50A 2-Pole GFCI Branch Circuit Breaker with Hydraulic Magnetic Trip Technology and Plug-On Installation. Supports both 120\/208V and 120\/240V applications.\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eEASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present\u003c\/li\u003e\n\u003cli\u003eHYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating\u003c\/li\u003e\n\u003cli\u003eSAFE – Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is compromised\u003c\/li\u003e\n\u003cli\u003eINTUITIVE – LEDs communicate trip condition and type of fault, and remain illuminated even when tripped\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":47445196243174,"sku":"LB250-R13-GFR","price":193.38,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/LB250-GF_a.jpg?v=1773320445","url":"https:\/\/store.leviton.com\/products\/50a-2-pole-gfci-hydraulic-magnetic-branch-circuit-breaker-lb250-g-1","provider":"Leviton","version":"1.0","type":"link"}