Menu
Cart 0
6.5-Inch Two-Way In-Ceiling Loudspeaker, White, SGC65-W - Leviton

6.5-Inch Two-Way In-Ceiling Loudspeaker, White, SGC65-W

SKU:
  • $81.78


When the specs call for quality sound, rely on Leviton's award-winning Spec-Grade Sound indoor and outdoor speaker line for exceptional technical innovation and value. Spec-Grade Sound speakers deliver features and performance comparable to higher-end brands, at a price that's right for the entire range of the residential installation and construction business. All of Leviton'spec-Grade Sound indoor speakers incorporate exceptionally strong, light and rigid AeroNylon tweeters and Kevlar-composite woofers for exceptional clarity, detail and impact, along with built-in AutoSurge protection to help protect the speakers from possible damage due to over driving. The outdoor/utility speaker is constructed of weather resistant materials inside and out for years of use in challenging environments. Electronic House Magazine "Product of the Year" 6.5-inch Kevlar composite cone low-frequency transducer .5-inch AeroNylon dome high-frequency transducer Frequency Response: 50-20kHz /- 3dB Sensitivity: 87.0 dB SPL @ 1Watt/1 Meter Power Handling: 120W peak/60W RMS

        For California residents, click here for Proposition 65 Warning.

        We Also Recommend