Menu
Cart 0
6" Television Fresnel with "C" Clamp, Color Frame, Safety Cable, Twist-Lock Connector, Black, FR1TV-62B - Leviton

6" Television Fresnel with "C" Clamp, Color Frame, Safety Cable, Twist-Lock Connector, Black, FR1TV-62B

SKU:
  • $333.50


The NSI 2K TV Fresnel is a high-intensity spot light with a smooth, even flood field. It features lightweight, rugged aluminum construction. It has an efficient ventilation system that guarantees cooler unit operation with extended gel and lamp life. This 8" Fresnel fixture accepts bulbs of different wattages and voltages. 6" Television Fresnel with "C" Clamp, Color Frame, Safety Cable, Twist-Lock Connector. High intensity spot with a smooth, even flood field Lightweight, rugged aluminum construction Superior ventilation system guarantees cooler unit operation with extended lamp and gel life All operating controls thermally insulated for cool handling operations Torlon insulators provide smooth focusing operation

For California residents, click here for Proposition 65 Warning.

We Also Recommend