Menu
Cart 0
600-Watt Incandescent, 150-Watt LED/CFL Occupancy Sensor (Auto ON/Auto OFF), Single Pole or 3-Way, White, IPS06-1LW - Leviton

600-Watt Incandescent, 150-Watt LED/CFL Occupancy Sensor (Auto ON/Auto OFF), Single Pole or 3-Way, White, IPS06-1LW

SKU:
  • $31.46


Lower electrical costs and add convenience to everyday living by replacing standard switches with occupancy sensors. Leviton's IPS06 Occupancy Sensor Switch automatically turns the lights ON when you enter a room and OFF when you leave, convenient in rooms where you frequently enter and exit with your hands full. Ideal for use in laundry rooms, basements, storage areas, pantries and garages. In addition to the convenience of hands-free switching, this sensor ensures that the lights are not left ON unnecessarily for hours at a time. It uses "passive infrared technology" which responds to the infrared heat people naturally emit to monitor a specific area. When this "heat" is sensed, the lights will stay ON in the room. When you leave the room and this "heat" is no longer sensed the lights will automatically turn OFF. Leviton occupancy sensors can also detect when there is ample natural light in a space and will not automatically switch lights ON if not needed. Features time delay settings of 30 seconds, 5, 15 or 30 minutes for automatic OFF. For example, closet lighting would ideally be set to turn off in 5 minutes while a bathroom fan may be set to turn off 15 minutes after the space is vacated. Additionally, with a built-in override function, the device can be activated to operate as a vacancy sensor meaning lights must be manually switched ON but will automatically turn OFF when the room is vacated. Leviton occupancy sensors are a simple, cost effective way to automate a space in your home.

  • Compatible with Decora screwless snap-on wallplates (sold separately)
  • Automatic ON/Automatic OFF provides 180-Degree field of view & 900 sq. ft. of coverage
  • 600W Incandescent/Halogen, 150W LED/CFL loads
  • No Neutral or ground wires required for installation
  • Single Pole or 3-way when used with a 3-way switch
  • Ambient light sensitivity prevents lights from automatically turning ON when there is ample natural sunlight
  • 5-year limited warranty
For California residents, click here for Proposition 65 Warning.

We Also Recommend