Menu
Cart 0
8/16 Channel Console, 2 Manual Presets, 8 Memory scenes, NSI Micro-Plex with DMX, N7008-D00 - Leviton

8/16 Channel Console, 2 Manual Presets, 8 Memory scenes, NSI Micro-Plex with DMX, N7008-D00

SKU:
  • $511.99


The MC 7000 Series lighting consoles are simple and flexible with three operating modes. These consoles provide standard 2-scene preset operation, single scene wide mode for double channel capacity and memory scene operation mode. The MC 7000 Series is particularly well-suited to small theaters and stage performances. These products are so easy to program and operate, the instructions are silk-screened on the back of the units. 8/16 channel console, 2 manual presets, 8 memory scenes, NSI micro-plex with DMX. Master level slider used to proportionally vary the intensity of the console's current output levels Tap sync button allows chase rate to be adjusted "on the fly" 8 x 8 individual control channels in two scene mode 16 individual control channels and 8 flash memory scenes in wide mode 8 individual control channels and 8 user programmable memory scenes in memory mode

For California residents, click here for Proposition 65 Warning.

We Also Recommend