Menu
Cart 0
8-Port 10/100 Ethernet PoE Switch, POENS-8PT - Leviton

8-Port 10/100 Ethernet PoE Switch, POENS-8PT

SKU:
  • $224.99


The POENS-8PT combines a small, high efficiency 8-Port 10/100Mbps Ethernet switch with IEEE 802.3af Power over Ethernet (PoE) capability on all 8 ports. It can be used to provide power to up to 7 Leviton OmniTouch 7 touchscreens (one port must be connected to the network). Each of the PoE ports can provide 15.4 Watts of power as well as 10/100M data transmission through the traditional UTP cable to the Powered Device. Auto-negotiation on each port senses the link speed (100 Mbps or 10 Mbps) of a network device and intelligently adjusts for compatibility and optimal performance.

  • Includes 8-Port PoE Network Switch with AC Power Adapter Powers up to seven Leviton OmniTouch 7 touchscreens (one port must be connected to the network).
  • Can also power other devices such as Leviton BitWise BC4, Leviton Intercom Door Station, Leviton PoE IP cameras, plus PoE wireless access points, PoE printers, and more without requiring additional power on the network.
  • Optional Mounting Kit, POEMP-KIT, is available separately; installer combines separate PoE Switch and Mounting Kit on-site per instructions.
For California residents, click here for Proposition 65 Warning.

We Also Recommend