Menu
Cart 0
AC Power Surge Module with 6 NEMA Receptacles, 48212-6S - Leviton

AC Power Surge Module with 6 NEMA Receptacles, 48212-6S

SKU:
  • $104.22


Leviton offers reliable surge protective AC Power Modules and J-Box kits. Both the AC Power Module and the J-Box kits work with the Series 140, 280 and 420 Structured Media Centers. Choose either surge protective for optimum protection or non-surge protective. The surge protected options provide EMI/RFI filtering that meets UL 1449 standards. The AC Power Modules feature two 15-Amp duplex receptacles and the J-Box kit features one 15-Amp duplex receptacle.

AC Power surge module with 6 NEMA receptacles for Input: 120Vac, 50/60-Hz Max Current 15-Amp UL Vpr: L-N/L-G/N-G: 600Vp

  • 6-Outlet Module features diagnostic LED indicating surge protection is operating
  • 6-Outlet Module features manually resettable circuit breaker
  • Contains six 12VDC outputs, three 24VDC outputs, including one 1 F-connector for coaxial cable connection
  • Unit mounts into opening at bottom of Structured Media Center
  • Comes with 2.1 mm mini power jacks and cords for 12VDC and 1.3 mm mini power jacks for 24VDC
For California residents, click here for Proposition 65 Warning.

We Also Recommend