Menu
Cart 0

Advanced Digital Plug-In Timer, 6-Foot Tethered Remote, Grounded Plug, Receptacle, Auto Daylight Savings Adjustment, 1000-Watt, White, LT113-10W

SKU:
  • $36.39


Plug Into the Ease and Security of Our New Digital Indoor Timers. New plug-in digital indoor timers are great for on/off control of your home's lamps, portable fans, holiday lights and more. The user-friendly design is easy to program and shows the timer settings at a glance. Compatible with incandescent and energy smart CFL bulbs, our timers give you the flexibility to vary lighting for a lived-in look while you're away or to automate everyday tasks. All timers have uniform programming and appearance - program one and you can program all - plus a battery backup. They are a smart choice for any home. These new timers are an easy, convenient upgrade to help homeowners reduce energy costs and improve security. The NEW Plug-In Timers include standard and advanced models with table top and tethered remote versions. Table top version (LT114-10W) has 6-Foot cord and non-stick pad that prevents sliding and 6-Foot cord on tethered remote model (LT113-10W). Advanced Timers (LT112-10W and LT113-10W) all have an Astronomical clock and feature automatic adjustment to Daylight Saving Times.

Advanced Digital Timer with Tethered Remote, 15A Resistive/Inductive, 5A Fluorescent, 1000-Watt Tungsten, 1/2 HP at 120-Volt Amp C, 60Hz, White.

  • Plug-In Digital Indoor Timers for timed control of lamps, seasonal lighting and portable fans
  • Program all days (50 event settings per day), week, weekends; any day or combination of days
  • Replaceable battery (with low battery indicatory) keeps time during temporary power outages or while moving timer to another location
  • Compatible with incandescent and energy-saving CFL bulbs
  • Easy to set and use, with large accessible buttons
      For California residents, click here for Proposition 65 Warning.

      We Also Recommend