Menu
Cart 0
Architectural Edition Powered By JBL 5-Channel Surround Sound Home Cinema Speaker System, AEH50 - Leviton - 1

Architectural Edition Powered By JBL 5-Channel Surround Sound Home Cinema Speaker System, AEH50

SKU:
  • $308.24


When specifications call for both audio performance and installation flexibility, Leviton and JBL have teamed up to create a unique solution: the AEH50 Surround-Sound Home Cinema Speaker System with 100 Watt Powered Subwoofer. Based on the same technologies and features that made JBL the speaker of choice for film recording professionals and movie theater designers, the AEH50 engineers them into an easy-to-live-with form factor that works in any living and listening environment. The AEH50 Cinema Speaker System's two-way satellite speakers take their performance cues from JBL's renowned family of studio monitors, delivering smooth, accurate sound coverage throughout the viewing area. The powered subwoofer is engineered to generate full-frequency realism, providing the powerful bass foundation required to faithfully reproduce today's special- effects-rich film soundtracks. The System is a 5-channel surround-sound package that can easily be upgraded to 6- and 7-channel operation for 6.1 or 7.1 surround-sound operation with the optional matched AESS5 Expansion Satellite Speaker. The system uses standard audio wiring topology, with satellites connected directly to the AV receiver's speaker terminals and the subwoofer system connected to the receiver's SUB OUT or LFE OUT jacks. The AEH50 is compatible with the full range of surround, speaker and EQ modes available in today's AV receivers.
  • Five-channel system that's expandable to 6.1 and 7 - surround-sound operation with the addition of optional AESS5 satellite speaker(s)
  • Includes 5 architectural-grade adjustable mounting brackets
  • Includes 10-Inch - 100 Watt subwoofer and input RCA cable
  • Video magnetic shielding provides the satellites the option to be located right next to a TV screen without causing any problems
  • Available in Black or White
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review