Menu
Cart 0
Architectural Edition Powered By JBL Cinema SB250 Bluetooth Soundbar with Wireless Subwoofer, LAESB - Leviton

Architectural Edition Powered By JBL Cinema SB250 Bluetooth Soundbar with Wireless Subwoofer, LAESB

SKU:
  • $374.94


Designed to perfectly match any flat-panel TV, the Leviton Architectural Edition® Powered by JBL® Soundbar with Wireless Subwoofer and Bluetooth provides stunning, virtual surround sound from a sleek and simple package. It connects wirelessly to its compact, powerful subwoofer, and connects with a single cable to the TV. It also offers enhanced features such as wireless Bluetooth streaming and JBL SoundShift™, which works with your TV and wireless mobile device at the same time to allow you to automatically switch between the audio from your TV and the audio from your phone or tablet. The Soundbar can learn any TV remote volume control, giving you simplified control over your home cinema experience. A wall or table EQ switch offers calibration for any type of installation and independent volume control of the subwoofer lets you customize the bass response.

  • Complete all-in-one wireless Bluetooth home speaker system designed to fit any modern flat-panel TV
  • Includes wireless, powered subwoofer with a 165mm (6.5”) driver in a ported enclosure
  • Includes two-way, dual driver left and right speaker modules, each with one 55mm (2.25”) full range drivers and a 32mm (1.25”) dome tweeter
  • Simple one-cable connection to your TV via analog or optical
  • Bluetooth connectivity to wirelessly stream music through any Bluetooth enabled device

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend