Menu
Cart 0
Architectural Edition Powered By JBL Dual 5-Inch Woofer Two-Way In-Wall Center Channel Loudspeaker, AEI55 - Leviton

Architectural Edition Powered By JBL Dual 5-Inch Woofer Two-Way In-Wall Center Channel Loudspeaker, AEI55

SKU:
  • $240.43


The AEI55 Two-Way In-Wall Center Channel Speaker is a state-of-the art "array" design that can be used as both a low-profile installed front center channel speaker (and rear center in a 6.1 system), and as an extreme performance left/right speaker in a no-compromise home theater system, to perfectly match the center channel.

  • Can be used as both a low-profile installed front center channel speaker (and rear center in a 6.1 system) or as an extreme performance left/right speaker in a nocompromise home theater system, to perfectly match the center channel
  • Pure Titanium tweeter and Polymer-coated aluminum woofers for maintaining musical accuracy and clarity even at frequency extremes
  • Elliptical Oblate Spheroidal™ (EOS™) waveguide technology for improved high-frequency dispersion
  • Straight-line Signal Path™ (SSP™) crossover network for minimal signal distortion
  • Long-excursion woofers with butyl-rubber half-round surrounds and extended pole-piece magnetic structures for maximum bass impact and dynamic range
  • Low-diffraction, swivel-tweeter mounting system for optimum stereo imaging
  • Heavy-duty push-type input terminals for long-term connection integrity
  • Integrated dog-ear mounting brackets (optional rough-in kits available for pre-construction installation in new homes)
  • Acoustically-transparent paintable baffles and grilles
        For California residents, click here for Proposition 65 Warning.

        We Also Recommend