Menu
Cart 0
Architectural Edition Powered By JBL Dual 5-Inch Woofer Two-Way Shelf-Mount Center Channel Loud Speaker, Black, AECCS-VCE - Leviton

Architectural Edition Powered By JBL Dual 5-Inch Woofer Two-Way Shelf-Mount Center Channel Loud Speaker, Black, AECCS-VCE

SKU:
  • $169.88


The AECCS Dual 5-inch Two-Way Shelf-Mount Center Channel Loudspeaker is a free-standing (non-installed) center channel speaker, ideal for applications where an installed speaker is not practical (such as a home theater system in a large entertainment center where an in-wall speaker would be blocked). The AECCS is an enclosed shelf-mounted speaker that can keep up with the most advanced in-wall installed left and right speakers available, including the Leviton/JBL AEI55.

  • A free-standing (non-installed) center channel speaker for applications where an installed speaker is not practical (such as a home theater system in a large entertainment center where an in-wall speaker would be blocked).
  • Straight-line Signal Path™ (SSP™) crossover network for minimal signal distortion
  • Dual 5 inch JBL PolyPlas™ cone woofers
  • FreeFlow™ flared port for increased bass response without adding unwanted port noise
  • Elliptical Oblate Spheroidal™ (EOS™) waveguide technology for improved high-frequency dispersion
For California residents, click here for Proposition 65 Warning.

We Also Recommend