Menu
Cart 0

Architectural Edition Powered By JBL Expansion Satellite Speaker, Black or White, AESS5-BL

SKU:
  • $48.43


Optional AEH50 System matched Satellite Speaker for 6- and 7-channel operation for 6.1 or 7.1 surround sound operation-Black Leviton Architectural Edition powered by JBL Expansion Satellite Speaker for the AEH50 Home Cinema Speaker System for 6- and 7-channel operation for 6.1 or 7.1 surround sound operation One 2-way magnetically-shielded satellite speaker with high output 2.5 in (63.5 mm) woofer and precision .5 in (12.7 mm) tweeter Includes 1 architectural-grade adjustable mounting bracket Sold individually

  • YOUTUBEID: 9dbHpujsMuM
For California residents, click here for Proposition 65 Warning.

We Also Recommend