Menu
Cart 0
Architectural Edition Powered By JBL In-Wall Center Channel Loudspeaker, LAE5I - Leviton

Architectural Edition Powered By JBL In-Wall Center Channel Loudspeaker, LAE5I

SKU:
  • $321.81


The LAE5I Dual 5-1/4” Two-Way In-Wall Center Channel Loudspeaker was engineered for full sound dispersion and offers a nearly invisible zero-bezel, fully paintable magnetic grille to blend into any home environment. JBL proprietary HDI waveguide allows the loudspeaker to fill a room in cinema-quality, full-immersion sound from any location – even high elevations or off-axis listening locations. The LAE5I is ready for integration into any home audio or theater system, with a sturdy, reliable design including a XL-2 bracket developed by JBL suitable for mounting in any wall or ceiling up to 2” thick.

  • Signature JBL Loudspeaker performance via two 5-1/4” polycellulose woofers and 1” soft dome tweeter that provides room filling sound with clean powerful highs
  • Paintable, nearly invisible zero-bezel magnetic grilles seamlessly blend into wall or ceiling architecture
  • High Definition Imaging (HDI) waveguide technology with computer-optimized driver positioning results in ideal performance and life-like soundstage imaging throughout the entire room, regardless of location
  • Can be used as both a low-profile installed front center channel speaker (and rear center in a 6.1 system) or as an extreme performance left/right speaker in a no compromise home theater system, to perfectly match the center channel
  • Engineered for the custom installer with a whole-room, seamless audio and visual design in mind

 

For California residents, click here for Proposition 65 Warning.

We Also Recommend