Menu
Cart 0
Architectural Edition Powered By JBL Powered 12-Inch Subwoofer, AESUB-12 - Leviton

Architectural Edition Powered By JBL Powered 12-Inch Subwoofer, AESUB-12

SKU:
  • $659.69


JBL systems measure up to a higher standard than "home" theater, because more JBL speakers are found in film recording studios and behind the screens of the world's best movie theaters than any other brand. In the Leviton Architectural Edition powered by JBL program, the same professional features and technologies that set JBL apart from the rest in professional applications are now available for installation into advanced home theater systems-including leading-edge driver materials for clarity and definition, advanced crossover networks for signal purity, and "overbuilt" magnetic structures for maximum output and long-term reliability. Even the acoustically transparent grilles concealing this speaker technology are inspired by JBL's years of professional experience in behind-the-screen theater sound systems. Leviton Architectural Edition powered by JBL speaker systems are sure to bring the home theater experience to a whole new level. AESUB Powered 12 inch Subwoofer with 400-Watt Amplifier A free-standing (non-installed), powered (amplified) subwoofer which can be used to reinforce the performance of in-wall and in-ceiling installed speaker systems. Adjustable phase and crossover controls allow the subwoofer to be matched to a wide range of listening rooms and systems.

  • A free-standing (non-installed), powered (amplified) subwoofer that can be used to reinforce the performance of in-wall and in-ceiling installed system
  • Can be unobtrusively placed behind furnishings to provide a high impact low-frequency acoustical foundation making sound effects come alive and complete the home theater viewing experience
  • High efficiency, high current switching amplifier
  • JBL's PolyPlas woofer for low frequencies
  • FreeFlow flared port for increased bass response without unwanted distortion or boominess
For California residents, click here for Proposition 65 Warning.

We Also Recommend