{"product_id":"cat-6a-small-diameter-high-flex-patch-cord-15-ft-4-5-m-black-h6a10-15e","title":"Cat 6A Small Diameter High-Flex Patch Cord, 15 ft (4.5 m), Black, H6A10-15E","description":"\u003cp\u003e\u003cspan\u003eCat 6A Small Diameter High-Flex Patch Cords, with a compact plug and boot, are designed to be used in 10-Gigabit applications for all frequencies from 1 to 500 MHz. Patch cords offer flexible, high density patching. Patch cables provide small 0.185\" (4.7 mm) OD and support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 25% when compared to typical Cat 6A patch cords. They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system.\u003c\/span\u003e\u003c\/p\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":67690843734246,"sku":"H6A10-150-15E","price":41.51,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/H6A10-03E.jpg?v=1791834564","url":"https:\/\/store.leviton.com\/products\/cat-6a-small-diameter-high-flex-patch-cord-15-ft-4-5-m-black-h6a10-15e","provider":"Leviton","version":"1.0","type":"link"}