Menu
Cart 0

CFL Lampholder with Automatic Occupancy Sensor and Clear Polycarbonate Lamp Guard, 13W Compact Fluorescent, White, 9863-SEN

SKU:
  • $37.90


Leviton has expanded its line of Compact Fluorescent Ceiling Lampholders for closets and closed spaces to include this occupancy sensor version. Fluorescent lighting is the energy-efficient alternative to incandescent fixtures. Our new Occupancy Sensor Fluorescent Ceiling Lampholder incorporates today's most wanted features and meets NFPA 70, NEC Section 410.16 Requirements. Designed to reduce the risk of fire in closets, it can also be utilized in open spaces. Suitable for all areas of the home, it automatically senses movement to turn lights ON and is easy to install with pigtail leads and mounting holes for multiple box configurations. Sold with 13-Watt lamp and lamp guard. Note: Not intended for use with Incandescent lamps, dimmers or occupancy sensors. Make life easier: Great to install in closets, workrooms, basements, storage areas, laundry/utility rooms and attics Suitable for indoor use only: 284 Degree field of view Remote switch application with VP0SR-10 (Vizia Remote Switch) No wall switch required: lights turn on automatically when motion is detected and off after 3-Minute when no motion is detected Green LED indicator light blinks when motion is detected

        For California residents, click here for Proposition 65 Warning.

        We Also Recommend