Menu
Cart 0
CMX to DMX, Protocol Converter and Auto Sequence Control Device, N0501-1 - Leviton

CMX to DMX, Protocol Converter and Auto Sequence Control Device, N0501-1

SKU:
  • $490.99


The Leviton-NSI IF 501 Control Interface is your simple solution for dimmer and control systems compatibility. Increased flexibility of control system design is achieved with the multiple signal ports and protocols available with the IF 501. The IF 501 may be configured to combine and convert analog, analog multi-plex and digital control signals. In addition to interfacing a variety of control signals, the IF 501 is programmable as a stand-alone auto sequence control device. Eight preprogrammed crossfading chase effects with step times from 1 to 60 seconds may be selected. A precision 20 cue sequence with fade and wait times from .1 second to 50 minutes may be programmed into the non-volatile memory via the RS-232 port and triggered remotely. (CMX to DMX) The Leviton Interface (I/F) 501 is a flexible protocol interface device with a host of different in/out combinations of the following protocols: DMX512, CMX, AMX, Microplex, Luma-Net, Midi, RS232, and 0-10v analog, (CMX to DMX).

  • 8 Pre-programmed auto sequence chases for stand-alone operation
  • Programmable 20 cue sequence ASCII text files control 16 channels for stand-alone operation
  • Interface between a computer and the Luma-Net network for programming Luma-Net stations
  • Trigger Luma-Net pre-sets with external contact closures
For California residents, click here for Proposition 65 Warning.

We Also Recommend