Menu
Cart 0
Combination Toggle Switch And Duplex Receptacle, 5225 - Leviton

Combination Toggle Switch And Duplex Receptacle, 5225

SKU:
  • $1.84
  • Save $2.76


With Leviton's extensive assortment of combination devices, you can fill a one-gang space with two switches, a switch and receptacle, even a switch and GFCI. From sensor guide lights to multi-purpose styles and Tamper-Resistant receptacles, we accommodate your every need. These devices come in a range of colors and are backed by a limited two-year warranty. Built to last and designed to save space, these attractively styled devices are at home in any setting.

15 Amp, 120 Volt, Duplex Style Combination Switch/Receptacle, 15 Amp 120 Volt Single pole switch, 15 Amp 125 Volt Receptacle, Grounding

  • AC quiet switches have silver alloy contacts and receptacles have double-wire contacts for maximum conductivity
  • All devices have a grounding screw
  • Terminal screws accept up to No. 12 AWG copper or copper-clad wire
  • Fits standard wallboxes
  • Break-off tabs on devices with switches permit conversion to separate feeds

All clearance sales are considered final. There are no returns or exchanges. While supplies last

For California residents, click here for Proposition 65 Warning.

We Also Recommend