Menu
Cart 0
Compact Fluorescent Ceiling Lamp Holders with 13W Bulb and Bulb Guard, 9860-LHG - Leviton

Compact Fluorescent Ceiling Lamp Holders with 13W Bulb and Bulb Guard, 9860-LHG

SKU:
  • $18.50


Leviton Compact Fluorescent Ceiling Lamp-holders are an energy-efficient alternative to incandescent fixtures and meet NFPA 70, NEC Section 410.16 requirements. Designed to reduce the risk of fire in closets, they are also ideal in garages, basements, utility rooms and attics. It works with a standard wall switch and is easy to install with pigtail leads and knockout holes for multiple box configurations. Compact Fluorescent Keyless Energy Star Compliant Lampholder with Pig Tail Leads Polycarbonate Housing, White.

  • 13W GU24 Squat Base Lamp, Energy Star qualified
  • Keyless Lampholder - ON/OFF with Wall Switch
  • Ratings:120W-250VAC, 60 Hz (Keyless and pull chain versions),13W-120VAC, 60 Hz (Occupancy sensor version)
  • Lamp Output = 900 lumens, Lamp Color = 2700 K
  • Suitable for indoor use only
For California residents, click here for Proposition 65 Warning.

We Also Recommend