Menu
Cart 0
DDS 6000 4 Channel, 1200 Watt / Channel 3600 Watt Max with Dual 15A Power Supply Cords, Dimmer/Relay System, Micro-Plex and 0-10V Analog standard, 120V, N6000 - Leviton

DDS 6000 4 Channel, 1200 Watt / Channel 3600 Watt Max with Dual 15A Power Supply Cords, Dimmer/Relay System, Micro-Plex and 0-10V Analog standard, 120V, N6000

SKU:
  • $673.99


DDS satellite dimmers are fully UL listed digital products that provide reliable, responsive performance with smooth, accurate dimming curves. Extensive epoxy encased toroidal filtering reduces the potential of dimmer generated noise. Individual channels are user assignable as dimmers or on/off relays for non-dim applications. All DDS Dimmers have built-in chase effects for stand-alone operation, perfect for all display type applications. 4 Channel, 1200 Watt/Channel 1800 Watt Max, 15 Amp Power Supply Cord, Dimmer/Relay System, Micro-Plex And 0-10V Analog Is Standard, 120V. 4 channels at 1200 watts 15 amp/1800 watt model with NEMA 5-15 household power cord connector or 20 amp/2400 watt model with NEMA 5-20 perpendicular blade power cord connector available Microprocessor digital phase control dimming or zero-crossing relay modes are user selectable (3600R is relay only) 400 micro-second toroidal filtering Control status indicator LED - Power on LED indicator - Individual channel function LEDs

For California residents, click here for Proposition 65 Warning.

We Also Recommend