Menu
Cart 0

Decora Digital Switch and Timer with Bluetooth Technology, 15-Amp, Dual Voltage, 120/277VAC, DDS15-BDZ - 5-Pack

SKU:
  • $233.75
  • Save $41.25


This multipack includes Five (5) DDS15-BDZ's

The next generation of lighting control technology is here with the new Decora Digital Dimmer and Digital Switch with Bluetooth technology. These innovative devices work using the Decora Digital Dimmer & Timer App that can be easily downloaded to smartphones or tablets and paired to the Leviton Dimmer or Switch using Bluetooth technology. Decora Digital Controls with Bluetooth technology provide local control within a 30 foot* range without the need of a hub, gateway or internet connection, bridging the gap between traditional dimmers and whole-house automation systems. Decora Digital Switch - users enjoy the combined functions of a standard wall switch and a countdown or programmable timer switch in one attractive device. Using the app to set timer functions makes it quick and easy to control lights. Decora Digital Dimmer & Timer App - compatible with Apple and Android smartphones or tablets; offers simple, intuitive on-screen menu options to independently control dimmers and switches within a 30 foot range. Decora Digital Devices are ideal for living rooms, bedrooms, kitchens, dining rooms, home offices, outdoors or anywhere full control of lighting is desired.

15 Amp Dual Voltage 120/277VAC Decora Digital Switch and Timer with Bluetooth Technology, DDS15-BDZ

  • Combination switch, 24 hour programmable timer & countdown timer with Bluetooth technology to wirelessly control lights using a smartphone or tablet
  • App provides local control within a 30 foot* range without the need of a hub, gateway or internet connection
  • Compatible with 120VAC for 1800W Incandescent, 15A Fluorescent, 5A, 600W LED/CFL, 15A Resistive, ½ HP Motor load, 277VAC for 6A Fluorescent
  • Single pole or 3-way/multi-location control when used with DD0SR Decora Digital Switch Remotes (sold separately)
  • Neutral wire required for installation
For California residents, click here for Proposition 65 Warning.

We Also Recommend