Menu
Cart 0

Decora Motion Sensor In-Wall Switch, Auto-On, 5A, Single Pole or 3-Way, DOS02-1LZ

SKU:
  • $37.56


Decora Motion Sensor. 180° PIR automatic-on wallbox sensor, single pole or 3-way when used with a single pole or 3-way switch, 300W LED/CFL, 600W Incandescent/Halogen, 400VA Magnetic Low Voltage, 400VA Electronic Low Voltage, ¼ HP Motor, 5A Resistive, wallplate sold separately. Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements – White with ivory and light almond faceplates included

**Use this device with Copper and Cooper Clad wire only

  • CONVENIENT – Automatically turns lights ON/OFF based on motion
  • EASY TO INSTALL – Slim profile fits in most wallboxes
  • FLEXIBLE – Can be installed with or without a neutral wire
  • VERSATILE – Can be set for vacancy (manual-on) switching 
    For California residents, click here for Proposition 65 Warning.

    We Also Recommend