{"product_id":"decora-occupancy-motion-sensor-light-switch-auto-on-or-manual-on-2a-residential-grade-single-pole-dos02-lw","title":"Decora Occupancy Motion Sensor Light Switch, Auto-On or Manual-On, 2A, Residential Grade, Single Pole, DOS02-LW","description":"\u003cp\u003eDecora Occupancy Motion Sensor Light Switch. 180° PIR Automatic-on Wallbox Sensor, single pole, 150W LED\/CFL, 250W Incandescent\/Halogen, 200VA Magnetic Low Voltage, 250VA Electronic Low Voltage, 2A Resistive, wallplate sold separately. Can be used to comply with the California Title 24, Part 6, Automatic-off Controls and IECC – White\u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eCONVENIENT – Automatically turns lights on\/off based on motion. Provides 180° Field-of-View, 900 sq. ft. of coverage\u003c\/li\u003e\n\u003cli\u003eEASY TO INSTALL – Shallow design easily fits in the wallbox\u003c\/li\u003e\n\u003cli\u003eFLEXIBLE – Install with or w\/out a neutral wire, ground required\u003c\/li\u003e\n\u003cli\u003eVERSATILE – Can be set for vacancy (manual-on) switching\u003c\/li\u003e\n\u003cli\u003ePRACTICAL – Perfect for pantry, closet, laundry room and basement\u003c\/li\u003e\n\u003cli\u003eSTYLISH – Easily change the color using DOSKT faceplates available in white, ivory, light almond, gray, black and brown\u003c\/li\u003e\n\u003c\/ul\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":47263325389030,"sku":"DOS02-012-0LW","price":36.52,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/DOS02-LW_e.jpg?v=1768246503","url":"https:\/\/store.leviton.com\/products\/decora-occupancy-motion-sensor-light-switch-auto-on-or-manual-on-2a-residential-grade-single-pole-dos02-lw","provider":"Leviton","version":"1.0","type":"link"}