Menu
Cart 0

Decora Smart 1000W Dimmer with Z-Wave Plus Technology, DZ1KD-1BZ - 10-Pack

SKU:
  • $527.90
  • Save $131.98


10% OFF when you use discount code DECORASMART10 at checkout.

This bundle contains Ten (10) DZ1KD-1BZ's

The Z-Wave Plus 1000W Dimmer uses the latest generation of Leviton’s dimming technology for lighting control products. It supports dimmable LED and CFL technologies up to 450 Watts along with support for legacy incandescent lighting loads up to 1000 Watts. The DZ1KD is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide inclusion, and over the air updates.The highly advanced design features two-way feedback, is scene capable, and is supported by security systems, hubs, and gateways that are Z-Wave enabled, providing remote access and scheduling abilities. Featuring an all new appearance, the true rocker allows users to push the top of the paddle to turn on or the bottom to turn off. Additionally, the dim/brighten bar is conveniently located along the right hand side of the paddle, ensuring ease of use with the state-of-the-art device. Vanishing LEDs on the left hand side of the paddle show current and target light level with real-time feedback.To meet any decor, color change kits are available in white, ivory, light almond, gray, black, and brown. For the most professional and cleanest installation, pair the device with an optional Leviton screwless wallplate.

  • Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately) as well as Vizia RF+ systems
  • Compatible with Wink and SmartThings hubs
  • Z-Wave Plus Certified
  • Rated for dimmable CFL and LED loads up to 450W
  • Rated for incandescent and fluorescent ballast loads up to 1000W
  • Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DL.
  • Wall Plate not included
  • Light Almond faceplate included
  • Requires neutral wire
For California residents, click here for Proposition 65 Warning.

We Also Recommend