Menu
Cart 0
Decora Digital/Decora Smart 120VAC 60Hz Matching Dimmer Remote, DD00R-DLZ

Decora Digital/Decora Smart 120VAC 60Hz Matching Dimmer Remote, DD00R-DLZ

SKU:
  • $35.98


10% OFF when you use discount code DECORASMART10 at checkout.

The next generation of lighting control technology is here with the new decora digital dimmer and digital switch with Bluetooth technology. These innovative Devices work using the decora digital dimmer & TIMER app that can be easily downloaded to smartphones or tablets and paired to the Leviton dimmer or switch using Bluetooth technology.

Decora Digital Dual Voltage Matching Dimmer Remote for use with Decora Digital Dimmers in 3-way or up to 5 additional location applications. With LED Locator and Brightness Display. White face assembled on device, Ivory and Light Almond faces included.

  • Works with Decora Digital and Decora Smart Dimmers (Z-Wave, Wi-Fi, HomeKit)
  • LED locator and brightness display tracks main dimmer
  • Digital circuitry provides soft fade on/fade off
  • Neutral wire is required for installation
  • White face assembled on device, Ivory and light almond face plates included
  • Wall Plate not included
For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review