Decora Smart 600W Dimmer with Z-Wave Plus Technology, DZ6HD-1BZ - 10-Pack
SKU:This bundle contains Ten (10) DZ6HD-1BZs
The Z-Wave Plus 600W Dimmer uses the latest generation of Leviton’s dimming technology for lighting control products. It supports dimmable LED and CFL technologies up to 300 Watts along with support for legacy incandescent lighting loads up to 600 Watts. The DZ6HD is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide inclusion, and over the air updates. The highly advanced design features two-way feedback, is scene capable, and is supported by security systems, hubs, and gateways that are Z-Wave enabled, providing remote access and scheduling abilities. Featuring an all new appearance, the true rocker allows users to push the top of the paddle to turn on or the bottom to turn off. Additionally, the dim/brighten bar is conveniently located along the right hand side of the paddle, ensuring ease of use with the state-of-the-art device. Vanishing LEDs on the left hand side of the paddle show current and target light level with real-time feedback.For the most professional and cleanest installation, pair the device with an optional Leviton screwless wallplate.
- Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately) as well as Vizia RF+ systems
- Compatible with Wink and SmartThings hubs
- Z-Wave Plus Certified
- Rated for dimmable CFL and LED loads up to 300W
- Rated for incandescent loads up to 600W
- Multi-location (3-way) dimming is achieved using up to 4 remote units, DD00R-DL.
- Wall Plate not included
- Light Almond faceplate included
- Requires neutral wire
We Also Recommend