{"product_id":"decora-smart-high-current-60a-controller-d2hcu-dlg","title":"Decora Smart High Current 60A Controller, D2HCU-DLG","description":"\u003cp\u003eLeviton’s Decora Smart® 60A High Current Controller is a UL3141 certified power control solution to allow an EV charger or other high current appliance to be added to a home with undersized service, without affecting the load calculation of the electrical panel, avoiding costly upgrades. \u003c\/p\u003e\n\u003cul\u003e\n\u003cli\u003eUL3141 CERTIFIED – Code compliant power control solution allows an EV charger or other high current appliance to be added to a home without affecting the load calculation of the electrical panel, avoiding costly upgrades\u003c\/li\u003e\n\u003cli\u003eLOAD MANAGEMENT – Detects when the home’s total current consumption is too high and temporarily de-energizes the circuit; re-energizes when the current consumption returns to safe levels\u003c\/li\u003e\n\u003cli\u003eINDOOR or OUTDOOR USE – NEMA 3R enclosure protects from water splashes, rain, snow, sleet, and corrosion\u003c\/li\u003e\n\u003cli\u003eQUICK SETUP – Includes one pair of CTs to gather real-time readings of the home’s total current consumption and hardware DIP switches for power control settings\u003c\/li\u003e\n\u003cli\u003eMY LEVITON – optionally connect to Wi-Fi to monitor status, load energy usage, or receive notifications when consumption is high or returned to normal \u003c\/li\u003e\n\u003c\/ul\u003e","brand":"Leviton","offers":[{"title":"Default Title","offer_id":48031269388518,"sku":"D2HCU-00A-DLG","price":883.99,"currency_code":"USD","in_stock":true}],"thumbnail_url":"\/\/cdn.shopify.com\/s\/files\/1\/1196\/6550\/files\/D2HCU-DLG_ab.jpg?v=1784722546","url":"https:\/\/store.leviton.com\/products\/decora-smart-high-current-60a-controller-d2hcu-dlg","provider":"Leviton","version":"1.0","type":"link"}