Menu
Cart 0

Decora Smart Switch with Z-Wave Plus Technology, DZ15S-1BZ

SKU:
  • $56.24


10% OFF when you use discount code DECORASMART10 at checkout.

The Z-Wave Plus Switch uses the latest generation of Leviton’s lighting control technology. It supports LED and CFL technologies up to 600 Watts along with support for legacy incandescent lighting loads up to 1800 Watts, along with support for Fluorescent, Resistive, and Motor loads. The DZ15S is Z-Wave Plus certified, ensuring the latest technology, increased communication range, network wide inclusion, and over the air updates. The highly advanced design features two-way feedback, is scene capable, and is supported by security systems, hubs, and gateways that are Z-Wave enabled, providing remote access and scheduling abilities. Featuring an all new appearance, the true rocker allows users to push the top of the paddle to turn on or the bottom to turn off. To meet any decor, color change kits are available in white, ivory, light almond, gray, black, and brown. For the most professional and cleanest installation, pair the device with an optional Leviton screwless wallplate.

  • Works with Amazon Alexa for voice control (hub required, Alexa device and hub sold separately) as well as Vizia RF+ systems
  • Compatible with Wink and SmartThings
  • Z-Wave Plus Certified
  • Rated for CFL and LED loads up to 600W
  • Rated for incandescent loads up to 1800W
  • Multi-location (3-way) dimming is achieved using DD0SR-1 Coordinating Remote (no LED indicator) or DD0SR-DL Matching Remote (with LED indicator).
  • Wall Plate not included
  • Requires neutral wire
For California residents, click here for Proposition 65 Warning.

We Also Recommend