Menu
Cart 0

Decora Smart Wi-Fi 4-Speed Fan Controller, DW4SF

SKU:
  • $62.49


Decora Smart Wi-Fi 4-Speed Fan Controller.

The Decora Smart Wi-Fi Fan Speed Controller allows you to select one of 4 fan speeds or turn your fan off from a smartphone or tablet even when you’re away from home. Use the built-in scheduling to control your fan at specific times of the day, and at sunrise or sunset.

Control connected fans from anywhere using Wi-Fi, an internet connection and the free My Leviton app; that is all you need, no hub required. Simplify control of the residence – schedule connected devices to turn on/off at specific times or based on sunrise/sunset, easily group smart products into rooms, and create scenes to activate multiple lights, fans, and loads at once. Utilize DD00R for 3-way installations.

AMAZON ALEXA VOICE CONTROL
Compatible with all products that support Amazon Alexa providing voice control of the load: “Alexa, turn dining room ceiling fan to High”. Alexa devices sold separately.

GOOGLE ASSISTANT VOICE CONTROL
“Ok Google, turn Ceiling Fan On”. Works with the Google Assistant. Google Home is a voice enabled speaker powered by the Google Assistant. Easily control smart devices around the home. (Google Assistant devices sold separately).

WORKS WITH IF THIS THEN THAT (IFTTT)
Utilize the free IFTTT service to join your My Leviton products with other Internet Of Things (IoT) enabled products to create a smarter home automation experience.

AESTHETICS
The 4 Speed Fan Controller leverages the popular Decora form factor and styling, along with compatible accessories including three-way devices, color change kits, and wallplates. Features true rocker action, pressing the top to turn on and the bottom to turn off. Additionally, the vertical bar on the right side of the paddle is used to increase or decrease the fan speed manually. Vanishing LEDs on the left side of the paddle show current and target light level with real-time feedback for the most professional and cleanest installation. Includes White Single Gang Screwless Wallplate.

For California residents, click here for Proposition 65 Warning.

We Also Recommend

Customer Reviews

No reviews yet Write a review