Decora Smart Wi-Fi Mini Plug-In Switch (2nd Gen), D215P-2RW, Multi-Pack
SKU:Decora Smart Wi-Fi Mini Plug-In Switch, Works with Hey Google, Alexa, Apple HomeKit/Siri, and Anywhere Companions, No Hub Required, 2nd Gen: 15A General Use, 5A LED/CFL. Available in 3 Pack, 5 Pack or 10 Pack
- NO HUB: control lights from anywhere - simply plug it in for On/Off control of lamps, electronics, and small appliances
- MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
- USE YOUR VOICE: works with Hey Google, Amazon Alexa or Apple Siri to turn connected devices on or off.
- WORKS WITH HOMEKIT: Control with the Apple Home app and Siri from your iPhone, iPad, Apple Watch, Mac, or HomePod.
- EASY TO INSTALL: and controls up to ¾ HP motor, 5A LED/CFL/Electronic Ballast, 15A General Use/Magnetic Ballast, or 1500W Incandescent.
- MY LEVITON APP: schedule lights to turn on when you want including sunrise/sunset, easily create lighting scenes with multiple devices, and control from anywhere
- WIRE-FREE 3-WAY: Pair with wireless DAWSC Anywhere Switch Companions for additional control locations (no wiring required)
- WHOLE HOME EXPERIENCE: Combine with other Decora Smart Wi-Fi devices to create a complete solution with scenes and schedules to match your lifestyle
For more information:
For California residents, click here for Proposition 65 Warning.
We Also Recommend