Menu
Cart 0

Decora Smart Wi-Fi Plug-in Dimmer, DW3HL-1BW - 3-Pack

SKU:
  • $168.62
  • Save $18.73


This multipack contains Three (3) DW3HL-1BW's

Start automating and controlling your plug-in lamps using the Decora Smart Wi-Fi Plug-in Dimmer. Use the free My Leviton iOS or Android app to add/name devices and to control them individually or as a room with a single button push. Create schedules, scenes, and customize your experience as desired.

Add an Amazon Alexa device to use voice commands like, “Alexa, turn the table lamp to 65%”. Or, add a Google Assistant device to say, “Ok Google, turn [Everything] On”.

Rated for LED and CFL loads up to 100W and incandescent loads up to 300W, no new wiring required. A five year limited warranty supports Leviton Decora Smart Wi-Fi products.

  • Control your lights from anywhere using the free My Leviton app for iOS and Android, no hub required
  • Voice control: “Alexa, turn table fan to 33%” or “Ok Google, turn [Everything] On”
  • Integrate with IFTTT, utilize auto-shutoff in closets, hallways and bathrooms; plus engage home vs. away to enact randomization of lighting control.
  • Simplify control of your home – automate based on time schedule or sunrise/sunset, easily group your devices into rooms, and create lighting scenes
  • Five Year Limited Warranty and over 110 years of experience. Leviton stands behind our high-quality advanced solutions
  • Rated for LED and CFL loads up to 100W and incandescent loads up to 300W
  • Designed and engineered in USA; the complete solution (hardware, app and cloud) is manufactured by Leviton
  • Wall Plate not included
For California residents, click here for Proposition 65 Warning.

We Also Recommend