Decora Smart Wi-Fi 15A Switch (2nd Gen), D215S-2RW, Multi-Pack
SKU:Decora Smart 15A Wi-Fi Switch, Works with Hey Google, Alexa, Apple HomeKit/Siri, and Anywhere Companions, No Hub Required, Neutral Wire Required, White, 2nd Gen: 120V, 15A; Decora screwless white wallplate included; Wire connectors included. Available in 3 Pack, 5 Pack or 10 Pack
- NO HUB: control lights from anywhere - simply replace your switch
- MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
- USE YOUR VOICE: works with Hey Google, Amazon Alexa or Apple Siri to turn connected bulbs and fixtures on or off
- WORKS WITH HOMEKIT: Control with the Apple Home app and Siri from your iPhone, iPad, Apple Watch, Mac, or HomePod.
- EASY TO INSTALL: 2.4 GHz, 15A, wire leads, reduced depth, and streamlined app flow; Neutral wire required; works with LED, magnetic ballast, CFL, electronic ballast, incandescent, halogen, and motor loads.
- MY LEVITON APP: schedule lights to turn on when you want including sunrise/sunset, easily create lighting scenes with multiple devices, and control from anywhere
- 3-WAY: Pair with wired DD0SR Switch Companions for additional control locations
- WIRE-FREE 3-WAY: Pair with wireless DAWSC Anywhere Switch Companions for additional control locations (no wiring required)
- WHOLE HOME EXPERIENCE: Combine with other Decora Smart Wi-Fi devices to create a complete solution with scenes and schedules to match your lifestyle
For more information:
For California residents, click here for Proposition 65 Warning.
We Also Recommend