Menu
Cart 0

Decora Smart with HomeKit Technology 15A Switch, DH15S-1BZ - 10 Pack

SKU:
  • $494.88
  • Save $123.72


This multipack contains Ten (10) DH15S-1BZ's

Apple HomeKit technology provides an easy, secure way to control lights and more from your iPhone, iPad or iPod Touch.  Free “Leviton Decora Smart Home” app provides advanced lighting control settings including fade rate, minimum/maximum brightness, LED response activity, bulb type selection and more.   Engineered to work with sensitive, low-wattage bulbs, ensuring “off means off”.  It uses the latest generation of Leviton’s dimming technology for smart lighting control for a single LED bulb in a hallway or a strand of holiday lights, ensuring LEDs do not glow when off. Rated for LED and CFL technologies up to 600 Watts with support for legacy incandescent lighting loads up to 1800 Watts. 120V, 60Hz, neutral required.

  • No Hub Required; Decora Smart Home app provides control over connected lights – dim/brighten your lights individually or turn off entire room at once
  • Use Siri on your iPhone or iPad to turn lights on/off or dim with just your voice
  • Rated for 600W LED/CFL, 1800W Incandescent bulbs
  • White and Light Almond paddle faces included, wall plate and other colors sold separately
  • Multi-Location achieved using DD0SR-1Z (coordinating) or DD0SR-DLZ (matching with LED indicator)
  • Wall Plate not included
  • Requires neutral wire
For California residents, click here for Proposition 65 Warning.

We Also Recommend