Menu
Cart 0

Decora Smart with HomeKit Technology 600W Dimmer, DH6HD-1BZ - 5 Pack

SKU:
  • $254.95
  • Save $44.99


10% OFF when you use discount code DECORASMART10 at checkout.

This multipack contains Five (5) DH6HD-1BZ's

Apple HomeKit technology provides an easy, secure way to control lights and more from your iPhone, iPad or iPod Touch.  Free “Leviton Decora Smart Home” app provides advanced lighting control settings including fade rate, minimum/maximum brightness, LED response activity, bulb type selection and more.  Full range dimming (bright to dark) with adjustable fade rates and customizable settings via the app.  Engineered to work with sensitive, low-wattage bulbs, ensuring “off means off”.  It uses the latest generation of Leviton’s dimming technology for smart lighting control for a single LED bulb in a hallway or a strand of holiday lights, ensuring LEDs do not glow when off.   Rated for dimmable CFL and LED loads up to 300W; incandescent and fluorescent up to 600W. 120V, 60Hz, neutral required. The dimmers feature true rocker action, pressing the top to turn on and the bottom to turn off.

  • No Hub Required; Decora Smart Home app provides control over connected lights – dim/brighten your lights individually or turn off entire room at once
  • Use Siri on your iPhone or iPad to turn lights on/off or dim with just your voice
  • Rated for 300W Dimmable LED/CFL, 600W Incandescent bulbs
  • White and Light Almond paddle faces included, wall plate and other colors sold separately
  • Requires neutral wire
For California residents, click here for Proposition 65 Warning.

We Also Recommend