Menu
Cart 0
DMX Signal Management, Optically Isolated, Splitter/Repeater (1 Input, 8 Output) DMX512 , DMXSM-H18 - Leviton

DMX Signal Management, Optically Isolated, Splitter/Repeater (1 Input, 8 Output) DMX512 , DMXSM-H18

SKU:
  • $475.00


The DMXSM-H18 splits a single DMX 512 channel DMX input into (8) completely isolated 512 channel DMX outputs. Perfect for segregating automated devices from conventional lighting or when an alternative to the traditional daisy-chained signal routing is desired. The DMXSM-H18 splits a single DMX512 input into 8 optically isolated DMX512 outputs. DMX Signal Management Optically Isolated Splitter/Repeater (1 In, 8 Out).

Applications: Star based or "home run" network topology, control console protection from field conditions, sensitive device segregation 1 Input and 8 Outputs (100% optically isolated) Outputs rated to withstand max 48Vdc DMX-512A Compliant 2-part terminals at rear, series wired, for permanent install

For California residents, click here for Proposition 65 Warning.

We Also Recommend