DS Dimmer Control Module, Black, ADSAC-CM
SKU:This is an auxiliary, or replacement Dimmer Control Module for an NSI DS Series Dimmer Rack. Dimmer and Control Modules are easily installed by removing the front panel while the dimmer remains in its rack.
Over Voltage and Over Temperature Protection Valid DMX Signal Indicator Ports: DMX512 in/out (5 pin XLR male and female), NSI Micro-Plex in/out (3 pin XLR male and female), O-10VDC analog control Inputs (15 pin D-Sub, male) NSI Luma-Net architectural (plug-able 6 screw terminal block type)
For California residents, click here for Proposition 65 Warning.
We Also Recommend