Menu
Cart 0
Dual Element Sub-Meter, Max 200A, Series 1000, 120/208/240V, 2PH, 3W, 200:0.1A ratio, Indoor Surface Mount Enclosure, 1N240-21 - Leviton

Dual Element Sub-Meter, Max 200A, Series 1000, 120/208/240V, 2PH, 3W, 200:0.1A ratio, Indoor Surface Mount Enclosure, 1N240-21

SKU:
  • $326.57


The Leviton Series 1000 line of revenue-grade meters meets all measurement and verification based opportunities - including smart metering, load management & LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements and power consumption, Series 1000 Meters are easy to specify and install for new construction and retrofits. Leviton meters utilize highly accurate current transformers for revenue-grade performance certified to ANSI standards. Every Series 1000 Meter has a user-friendly feedback feature. Exclusive red reverse phase LED warning light illuminates if a meter is improperly installed. After installation, the green duty cycle light shows that the meter is collecting the proper data at the appropriate rate. All 100 & 200 Amp solid core CT's have color-coded labels to easily identify and correctly land the wires at the meter. Utilizes revenue grade 0.3 accuracy class 0.1A secondary solid core current transformers (CTs) that conform to all applicable ANSI requirements or 1% accuracy split-core CTs. Up to 3 sets of CTs per phase can be paralleled. UL/CUL Listed for UL-916 Energy Monitoring Equipment. Use Series 1000 Meters in commercial, institutional, industrial and government applications for: Load profiling and benchmarking, BAS integration, Usage aggregation, Tenant cost allocation, Measurement and verification, Net Metering, Energy conservation and cost reduction, Green building initiatives and Government mandates.

  • Large LCD Display showing kWh and (optionally) instantaneous and peak demand with manual keyed reset
  • Utility (revenue) grade solid core or easy-to-install split core Current Transformers (CTs) - Sold Separately (See Accessories)
  • Reverse energy LED indicator helps ensure proper installation
  • Conforms to all applicable standards of ANSI C12.1 and ANSI C12.20 (0.5) Codes for Electricity Metering
  • Ten-year warranty.
      For California residents, click here for Proposition 65 Warning.

      We Also Recommend