Menu
Cart 0

Dual-Relay, Decora Passive Infrared Wall Switch Occupancy Sensor, 180 Degree, 2100 sq. ft. Coverage, Various Colors Available, ODS0D-ID

SKU:
  • $98.91


Leviton's ODS0D-ID dual-relay Decora wall switch passive infrared (PIR) occupancy sensor is used to provide automatic lighting control for energy savings and convenience in a variety of commercial applications, including: "Class Room" -"Conference Room" - offices multimedia rooms - day care centers - lounges the ODS0D-ID provides automatic switching of two separate lighting loads from a single unit. It is compatible with incandescent, fluorescent and low-voltage lighting. The unit features dual manual-override switches that can be used to toggle the on/off status of each lighting load while an area is occupied. The ODS0D-ID can be installed in place of two single-pole wall switches and fits in a standard single-gang wall box. The unit requires a ground connection for proper operation. Dual-relay, Decora passive infrared wall switch occupancy sensor, 180-degree, 2100 sq. ft. coverage, commercial grade. Wall Plate not included with Occupancy Sensors. Controls two separate lighting loads from a single unit Features new self-adjusting occupancy sensor technology with automatic "walk-through" sensing Choice of "Conference Room" or "Class Room" modes for maximum performance in a variety of installations Convenient dual push-buttons provide manual on/off light switching of each load at any time Viewing Mode feature for slide or film presentations allows push buttons to turn lights off and keep them off even if room is occupied

      For California residents, click here for Proposition 65 Warning.

      We Also Recommend