Menu
Cart 0
Dual Relay Fan Model Multi-Technology PIR/ Ultrasonic Wall Switch, Black, OSSMD-FTE - Leviton

Dual Relay Fan Model Multi-Technology PIR/ Ultrasonic Wall Switch, Black, OSSMD-FTE

SKU:
  • $119.63


Convenient switch and occupancy sensor combo in sleek Decora brand style unit. Advanced passive infrared technology provides highly accurate monitoring in a variety of commercial applications. The OSSMD and OSSMT Multi-Tech unit combines passive infrared and ultrasonic technologies to provide maximum sensitivity with immunity to false triggering.

Dual Relay, Fan Model, Multi-Technology PIR/ Ultrasonic Wall Switch, Occupancy Sensor, 180 Degree, 2400 Sq.-Feet, Black.

  • OSSMD ideal for bi-level offices, partitioned areas and restrooms or areas where minor motion is likely to occur
  • Photocell with ambient light override prevents lights from turning on when there is ample natural light
  • Manual override turns lights on at any time regardless of override setting
  • Manual delayed-off-time settings: (10, 20, and 30 minutes) compensates for real-time occupancy patterns, preventing unnecessary ON/OFF switching - with 30-second test mode
  • Single-pole and 3-way wiring
For California residents, click here for Proposition 65 Warning.

We Also Recommend