Menu
Cart 0
Dual-Relay, Multi-Technology Wall Switch Sensor, 2400 sq. ft. Major & 400 sq. ft. Minor Motion Coverage, Ivory, OSSMD-MDI - Leviton

Dual-Relay, Multi-Technology Wall Switch Sensor, 2400 sq. ft. Major & 400 sq. ft. Minor Motion Coverage, Ivory, OSSMD-MDI

SKU:
  • $122.90


The OSSMD line of dual relay multi-technology Decora brand style wall switch occupancy sensors features several models to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. OSSMD combines multi-technology with all-digital architecture in a dual relay switch occupancy sensor to minimize false triggering. The OSSMD automatically analyzes room conditions and adapts to changing environments. The result is a code compliant, trouble-free, "install-and-forget" solution for bi-level switching and lighting control. Dual-relay, multi-technology wall switch sensor, 2400 sq. ft. major motion coverage, 400 sq. ft. minor motion coverage, commercial grade - ivory - California Title 24 compliant. Wall Plate not included with Occupancy Sensors.PIR and US technology for performance and sensitivityControls two separate lighting loads from a single unitManual-ON only for the secondary relayFeatures self-adjusting occupancy sensor technology with automatic "walk-through" sensingPIR can be disabled

For California residents, click here for Proposition 65 Warning.

We Also Recommend