Menu
Cart 0
Dual-Relay, Multi-Technology Wall Switch Sensor, Fan Model, 2400 sq. ft. Major Motion Coverage, 400 sq. ft. Minor Motion Coverage, Light Almond, OSSMD-FTT - Leviton

Dual-Relay, Multi-Technology Wall Switch Sensor, Fan Model, 2400 sq. ft. Major Motion Coverage, 400 sq. ft. Minor Motion Coverage, Light Almond, OSSMD-FTT

SKU:
  • $121.99


The OSSMD line of dual relay multi-technology Decora brand style wall switch occupancy sensors features several models to provide automatic lighting control for energy savings and convenience in a variety of commercial applications. OSSMD combines multi-technology with all-digital architecture in a dual relay switch occupancy sensor to minimize false triggering. The OSSMD automatically analyzes room conditions and adapts to changing environments. The result is a code compliant, trouble-free, "install-and-forget" solution for bi-level switching and lighting control.

Dual-relay, multi-technology wall switch sensor, fan model, 2400 sq. ft. major motion coverage, 400 sq. ft. minor motion coverage, commercial grade, light almond

  • California Title 24 compliant
  • Wall Plate not included with Occupancy Sensors
  • PIR and US technology for performance and sensitivity
  • Controls two separate lighting loads from a single unit
  • Manual-ON only for the secondary relay
  • Features self-adjusting occupancy sensor technology with automatic "walk-through" sensing
  • PIR can be disabled
For California residents, click here for Proposition 65 Warning.

We Also Recommend