Menu
Cart 0
Eight Port PoE Switch with Structured Wiring Backplate, 91A00-2 - Leviton

Eight Port PoE Switch with Structured Wiring Backplate, 91A00-2

SKU:
  • $373.66


Power Source Equipment (PSE) device that is fully compatible with IEEE 802.3af standard compliant devices. Powers up to seven OmniTough 5.7e Touchscreens (one port must be connected to the network). May also power HTX2, PoE IP Cameras, PoE wireless access points, etc. without additional power wiring to the device. Each PoE port can provide 15.4 watts of power and 10/100M data transmission through traditional CAT-5 cable to the powered device. This version is on a structured wiring backplate for installation in a structured wiring enclosure.

  • Full warranty and technical support provided by Leviton
  • Compatible with devices that comply with the IEEE 802.3af standard
  • Provides power for up to 7 HAI's OmniTouch 5.7e Touchscreens or other powered devices, such HAI's Home Theater Extender 2 or PoE cameras, wireless access points, or printer
  • Each port provides up to 15.4 watts of power and 10/100M data transmission through Cat5 cable
  • Mounted on structured wiring backplate
For California residents, click here for Proposition 65 Warning.

We Also Recommend